Relays
Sensors
Optical Communication Devices
Wireless & High Frequency Devices
By Name
By Category
Switches
Micro Sensing Devices
Foundry
Connectors
Touch Sensors
Face Recognition Sensor

Transmissive SX1 series

Search by product list
EE-SX1041 Photomicrosensor (Transmissive)
  • General-purpose model with a 5-mm-wide slot.
  • PCB mounting type.
  • High resolution with a 0.5-mm-wide aperture.
EE-SX1041
JPN
Ratings / CharacteristicsDimensions
Absolute Maximum Ratings (Ta = 25ºC)
Item
Symbol
Rated value
Emitter Forward current IF 50 mA
(see note 1)
Pulse forward current IFP 1 A
(see note 2)
Reverse voltage VR 4 V
Detector Collector-Emitter voltage VCEO 30 V
Emitter-Collector voltage VECO ---
Collector current IC 20 mA
Collector dissipation PC 100 mW
(see note 1)
Ambient temperature Operating Topr -25ºC to 95ºC
Storage Tstg -30ºC to 100ºC
Soldering temperature Tsol 260ºC
(see note 3)
Note: 1. Refer to the temperature rating chart if the ambient temperature exceeds 25ºC.

2. The pulse width is 10 μs maximum with a frequency of 100 Hz.

3. Complete soldering within 10 seconds.

Electrical and Optical Characteristics (Ta = 25ºC)
Item
Symbol
Value
Condition
Emitter Forward voltage VF 1.2 V typ., 1.5 V max. IF = 30 mA
Reverse current IR 0.01 μA typ., 10 μA max. VR = 4 V
Peak emission wavelength λP 940 nm typ. IF = 20 mA
Detector Light current IL 0.5 mA min., 14 mA max. IF = 20 mA, VCE = 10 V
Dark current ID 2 nA typ., 200 nA max. VCE = 10 V,0 x
Leakage current ILEAK --- ---
Collector-Emitter saturated voltage VCE (sat) 0.1 V typ., 0.4 V max. IF = 20 mA, IL = 0.1 mA
Peak spectral sensitivity wavelength λP 850 nm typ. VCE = 10 V
Rising time tr 4 μs typ. VCC = 5 V, RL = 100 Ω, IL = 5 mA
Falling time tf 4 μs typ. VCC = 5 V, RL = 100 Ω, IL = 5 mA

Ratings / CharacteristicsDimensions
Note: All units are in millimeters unless otherwise indicated.

EESX1041:Dimensions

Terminal No.
Name
A Anode
K Cathode
C Collector
E Emitter

Unless otherwise specified, the tolerances are as shown below.
Dimensions
Tolerance
3 mm max. ±0.3
3 < mm ≤ 6 ±0.375
6 < mm ≤ 10 ±0.45
10 < mm ≤ 18 ±0.55
18 < mm ≤ 30 ±0.65