|
Transmissive other series
EE-SG3/EE-SG3-B Photomicrosensor (Transmissive)
- Dust-proof model.
- Solder terminal model (EE-SG3).
- PCB terminal model (EE-SG3-B).
|
|
Absolute Maximum Ratings (Ta = 25ºC)
| Item |
Symbol |
Rated value |
| Emitter |
Forward current |
IF |
50 mA
(see note 1) |
| Pulse forward current |
IFP |
1 A
(see note 2) |
| Reverse voltage |
VR |
4 V |
| Detector |
Collector-Emitter voltage |
VCEO |
30 V |
| Emitter-Collector voltage |
VECO |
--- |
| Collector current |
IC |
20 mA |
| Collector dissipation |
PC |
100 mW
(see note 1) |
| Ambient temperature |
Operating |
Topr |
-25ºC to
85ºC |
| Storage |
Tstg |
-30ºC to 100ºC |
| Soldering temperature |
Tsol |
260ºC
(see note 3) |
| Note: |
1. |
Refer to the temperature rating chart if the ambient temperature exceeds 25ºC. |
|
2. |
The pulse width is 10 μs maximum with a frequency of 100 Hz. |
|
3. |
Complete soldering within 10 seconds. |
Electrical and Optical Characteristics (Ta = 25ºC)
| Item |
Symbol |
Value |
Condition |
| Emitter |
Forward voltage |
VF |
1.2 V typ., 1.5 V max. |
IF = 30 mA |
| Reverse current |
IR |
0.01 μA typ., 10 μA max. |
VR = 4 V |
| Peak emission wavelength |
λP |
940 nm typ. |
IF = 20 mA |
| Detector |
Light current |
IL |
2 mA min., 40 mA max. |
IF = 15 mA, VCE = 10 V |
| Dark current |
ID |
2 nA typ., 200 nA max. |
VCE = 10 V,0 x |
| Leakage current |
ILEAK |
--- |
--- |
| Collector-Emitter saturated voltage |
VCE (sat) |
0.1 V typ., 0.4 V max. |
IF = 30 mA, IL = 1 mA |
| Peak spectral sensitivity wavelength |
λP |
850 nm typ. |
VCE = 10 V |
| Rising time |
tr |
4 μs typ. |
VCC = 5 V, RL = 100 Ω, IL = 5 mA |
| Falling time |
tf |
4 μs typ. |
VCC = 5 V, RL = 100 Ω, IL = 5 mA |
Note: All units are in millimeters unless otherwise indicated.
Terminal No. |
Name |
| A |
Anode |
| K |
Cathode |
| C |
Collector |
| E |
Emitter |
Unless otherwise specified, the tolerances are as shown below.
Dimensions |
Tolerance |
| 3 mm max. |
±0.3 |
| 3 < mm ≤ 6 |
±0.375 |
| 6 < mm ≤ 10 |
±0.45 |
| 10 < mm ≤ 18 |
±0.55 |
| 18 < mm ≤ 30 |
±0.65 |
|