|
Optical Splitter Module
P1C4A/P1C8A/P1C16A/P1C32A Optical Splitter Module
Achieves low Insertion Loss, high Reliability and low price by the original process
- Telcordia GR-1209 and GR-1221 qualified
- The high share result in North America
 |
|
|
Updated March 23, 2009
|
| Product |
Type |
Model |
| Optical Splitter Module |
1×4 |
P1C4A-M□□ |
| 1×8 |
P1C8A-M□□ |
| 1×16 |
P1C16A-M□□ |
| 1×32 |
P1C32A-M□□ |
| Item |
Model |
P1C4A-M |
P1C8A-M |
P1C16A-M |
P1C32A-M |
| Type |
1×4 |
1×8 |
1×16 |
1×32 |
| Operating wavelength |
1260-1360nm,1480-1600nm |
| Insertion Loss Max. |
7.5 |
11.0 |
13.7 |
17.0 |
| Uniformity Max. |
0.8 |
1.0 |
1.0 |
1.3 |
| PDL Max. |
0.3 |
0.3 |
0.3 |
0.3 |
| Return Loss Min |
50 |
50 |
55 |
55 |
| Directivity Min. |
55 |
55 |
55 |
55 |
| Reliability |
Telcordia GR-1209 and GR-1221 qualified |
| Dimensions |
L40×W4×H4mm |
L52×W7×H4mm |
|
P1C4A-M P1C8A-M
 |
P1C16A-M P1C32A-M
 |
|
Optical Communication Devices
Product Lineup
Support
Related Links


|