Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Face Recognition Sensor
Connectors
Optical Communication Devices

Plastic Molding Micro Lens Array

Search by product list

P1L12A/P1L12C
Plastic Molding Micro Lens Array

Plastic molding lens that achieved mounting on
MT ferrule without adjusting for the first time in
the world.

  • Easy alignment with high precision positioning holes.
  • Multi functions and low cost achieved by high precision injection molding.
  • Small size and low insertion loss achieved by using free shape micro-lens.
Updated March 23, 2009
OrderingInformationRatings / CharacteristicsDimensions
Type Model Coupling distance
Plastic
Molding
Micro
Lens
Array
Flat Collimator P1L12A-C1 Lens-Lens : 1.5mm
P1L12A-C2 Lens-Lens : 2.5mm
Focuser P1L12A-F1 Device-Lens: 0.3mm
Fiber-Lens : 0.3mm
P1L12A-F2 Device-Lens : 0.2mm
Fiber-Lens : 0mm
Right
Angle
Active device to Fiber P1L12C-F1 Device-Lens : 0.3mm
Fiber-Lens : 0.5mm
Fiber to Fiber P1L12C-F2 Fiber-Lens : 0.4mm
OrderingInformationRatings / CharacteristicsDimensions
Item Model P1L12A-C1/C2 P1L12A-F1/F2 P1L12C-F1/F2
Type Flat Type
(Collimator Type)
Flat Type
(Focuser Type)
Right Angle Type
Channel 12 12 12
Insertion
Loss
≤2.0dB
(Typ.1.2dB) *1
≤2.5dB
(Typ.1.5dB) *2
≤2.5dB
(Typ.1.5dB) *3
Cross Talk ≥50dB ≥50dB ≥50dB
Lens position accuracy *4 0.005mm 0.005mm 0.005mm
Outer Dimension W2.5×L6.4×H0.55mm
C2 type is H0.82mm
W2.5×L6.4×H0.55mm W2.6×L6.4×H2.6mm
*1. Light Source : 850nm(Steady State Mode by LED)/ Air Gap :
C1; 1.5mm(Lens to ens),C2; 2.5mm(Lens to Lens)
Attached to the MT guide pin without any other alignment and matching glue
*2. Light Source : 850nm VCSEL / Air Gap :
F1; 0.3mm(VCSEL to Lens) , 0.3mm( Back of Lens to Fiber)
F2; 0.2mm(VCSEL to Lens) , 0mm( Back of Lens to Fiber)
Attached to the MT guide pin without any other alignment and matching glue
*3. F1;Light Source : 850nm VCSEL / Air Gap : 0.3mm(VCSEL to Lens) , 0.5mm(Lens to Fiber)
F2;Light Source : 850nm(Steady State Mode by LED) / Air Gap : 0.4mm(Fiber to Lens, Lens to Fiber)
Attached to the MT guide pin without any other alignment and matching glue
*4. Lens position tolerance is defined as an error to the true
position referred to the center point of alignment holes.
OrderingInformationRatings / CharacteristicsDimensions
Flat Type
P1L12A

Right Angle Type
P1L12C

 
Related Links
Technology
Application Guide