Relays
Sensors
Facial Image Sensing Technology
By Part# / Name
By Category
Switches
Micro Sensing Devices
Connectors
Foundry
Foundry
Electroforming Foundry
Micro-replication / Applications

| Applications | 2P:Photo Polymerization |
2T:Thermal Transfer |

■Micro replication (2T:Thermal Transfer)

High precision, high speed micro replication can be done to the resin film.

Property unit  
Material - Polycarbonate • Acrylic
Thickness mm 0.05-0.5mm
Width mm Under 115mm
Transfer Accuracy mm ±0.02mm / 100mm
*Please refer to local OMRON representatives for specification which is not written in the table above.

2T:Thermal Transfer

2T:Thermal Transfer
TOP
MEMS Foundry
IC Foundry
Electroforming Foundry
Business model
What is electroforming?
OMRON Electroforming Features
Electroforming Applications
What is Micro-replication?
Micro-replication / Applications
Process List
Contact us