| |
|
|
| |
Electroforming
/ Specifications |
| Property |
Unit |
|
| Material |
- |
Ni,Ni-Pd |
| Hardness Vicker |
HV |
Ni 220 - 280
Ni-Pd 480
Measurement:Micro Vickers |
| Transfer accuracy |
µm |
±1µm/100mm |
| Thickness |
mm |
0.02mm-5.0mm |
| Thickness accuracy |
µm |
Φ160mm
- Δ5µm (t=0.25mm) |
| Frequency for Transfer |
times |
More than 20,000 (t=0.25mm) |
|
| *Please refer to local OMRON representatives
for spec which is not written in the table above. |
OMRON's
facilities for electroforming
- Clean room and equipments |
 |
 |
| Electroforming systems in
the clean room |
Cleaning systems in the clean
room |
|
|
| |
|
|
|
|