Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Facial Image Sensing Technology
Connectors
Optical Communication Devices
Foundry
Electroforming Foundry
OMRON Electroforming Features
|
Features(1) | Features(2) |

■OMRON Electroforming Features (1)

1   The size accuracy is extremely high and steady.
2   Superfine pattern(Sub-micron shapes)can be available.
3   As it is made of Nickel, chemical resistance and durability is sufficient.
2
4
  Variety of geometric patterns are available for master fabrication by semiconductor processing, Laser fabrication, and fine cutting.
4
4
 
As the metal molds and the parts are manufactured under condition of the Class 100 clean room, particles and defects are extremely few. Inspection work
Inspection work
4   Large Size electroforming is capable. (Please refer to local representatives for size)
4
4
  Water-repellent finish is available for Electroformed parts and high precision mold parts.
Evaporating organic thin film (10-50nm)

TOP
MEMS Foundry
IC Foundry
Electroforming Foundry
Business model
What is electroforming?
OMRON Electroforming Features
Electroforming Applications
What is Micro-replication?
Micro-replication / Applications
Process List
Contact us