Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Facial Image Sensing Technology
Connectors
Optical Communication Devices

Flat Cable Connectors

Search by product list

XG4M MIL-type Socket

The mainstream of circuit board connectors, meeting MIL standards with improved design.

  • With our new production system, we have improved the reliability and decreased the cost.
  • Space-saving box-type plug (XG4C) also available.
  • Solderless plug (XG4E) can be used for relaying.
  • An endless number of combinations can be made using the discrete wire solderless connector (XG5), the original plug (XG8), and the PCB connector (XG2).
  • The unshrouded plug (XG8) and the box-type plug (XG4C) can be locked using the lock lever.
  • Conforms to MIL standards (MIL-C-83503).
  • UL standard component (file no. E103202).
This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
OrderingInformationRatings / CharacteristicsDimensions
No. of contacts
Model
Polarity guides
Set
Socket*
Strain relief (XG4M)**
10 XG4M-1031-T XG4M-1031 XG4T-1004 0
XG4M-1030-T XG4M-1030 1
14 XG4M-1430-T XG4M-1430 XG4T-1404 1
16 XG4M-1630-T XG4M-1630 XG4T-1604 1
20 XG4M-2030-T XG4M-2030 XG4T-2004 1
26 XG4M-2630-T XG4M-2630 XG4T-2604 1
30 XG4M-3030-T XG4M-3030 XG4T-3004 1
34 XG4M-3430-T XG4M-3430 XG4T-3404 1
40 XG4M-4030-T XG4M-4030 XG4T-4004 1
50 XG4M-5030-T XG4M-5030 XG4T-5004 1
XG4M-5031-T XG4M-5031 2***
60 XG4M-6030-T XG4M-6030 XG4T-6004 1
XG4M-6031-T XG4M-6031 2***
64 XG4M-6430-T XG4M-6430 XG4T-6404 1
XG4M-6431-T XG4M-6431 2***
* With open-end cover.
** Strain Relief sold separately.
*** Polarity guide pitch is 22.86 mm (0.911 in.).
OrderingInformationRatings / CharacteristicsDimensions
Rated current 1A (at 20ºC)
Rated voltage AC250V
Contact resistance 20 mΩ max. (at 20mV, 100 mA max.)
Insulation resistance 1,000 MΩ min. (at 500 VDC)
Withstand voltage 500 VAC for 1 min. (leakage current 1 mA max.)
Connector Insertion 200 gf (0.44 lb.f) max. per terminal
Contact removal 40 gf (0.088 lb.f) min. (test gauge with 0.64-min (0.025-in.))
Usage durability 50 times min.
Operationgtemperature -55 ºC to 105 ºC (with no icing at low temperatures) 
* For standard 0.15 µm gold plating.
OrderingInformationRatings / CharacteristicsDimensions
XG4M- 30 (one polarity guide)
XG4M- 31 (all others)

XG4M:Dimensions1

Strain relief
XG4T- 04

XG4T:Dimensions1



Table of Dimensions
No. of contacts
A
B
10 17.3 (0.68) 10.16 (0.4)
14 22.3 (0.88) 15.24 (0.6)
16 24.9 (0.98) 17.78 (0.7)
20 30.0 (1.18) 22.86 (0.9)
26 37.6 (1.48) 30.48 (1.2)
30 42.7 (1.68) 35.56 (1.4)
34 47.7 (1.88) 40.64 (1.6)
40 55.4 (2.18) 48.26 (1.9)
50 68.1 (2.68) 60.96 (2.4)
60 80.8 (3.18) 73.66 (2.9)
64 85.8 (3.38) 78.74 (3.1)
Related Links
Technology
Application Guide