Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Face Recognition Sensor
Connectors
Optical Communication Devices

Flat Cable Connectors

Search by product list

XG4A MIL-type Plug, with Short Lock

The mainstream of circuit board connectors, meeting MIL standards with improved design.

  • With our new production system, we have improved the reliability and decreased the cost.
  • Space-saving box-type plug (XG4C) also available.
  • Solderless plug (XG4E) can be used for relaying.
  • An endless number of combinations can be made using the discrete wire solderless connector (XG5), the original plug (XG8), and the PCB connector (XG2).
  • The unshrouded plug (XG8) and the box-type plug (XG4C) can be locked using the lock lever.
  • Conforms to MIL standards (MIL-C-83503).
  • UL standard component (file no. E103202).
This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
OrderingInformationRatings / CharacteristicsDimensions
Use in combination with non-strain-relief sockets.
No. of contacts
Model
Polarity slots
Straight dip terminals
Right-angle dip tarminals
10 XG4A-1072 XG4A-1075 0
XG4A-1032 XG4A-1035 1
14 XG4A-1432 XG4A-1435 1
16 XG4A-1632 XG4A-1635 1
20 XG4A-2032 XG4A-2035 1
26 XG4A-2632 XG4A-2635 1
30 XG4A-3032 XG4A-3035 1
34 XG4A-3432 XG4A-3435 1
40 XG4A-4032 XG4A-4035 1
50 XG4A-5032 XG4A-5035 1
XG4A-5072 XG4A-5075 2
60 XG4A-6032 XG4A-6035 1
XG4A-6072 XG4A-6075 2
64 XG4A-6432 XG4A-6435 1
XG4A-6472 XG4A-6475 2
OrderingInformationRatings / CharacteristicsDimensions
Rated current 1A (at 20ºC)
Rated voltage AC250V
Contact resistance 20 mΩ max. (at 20mV, 100 mA max.)
Insulation resistance 1,000 MΩ min. (at 500 VDC)
Withstand voltage 500 VAC for 1 min. (leakage current 1 mA max.)
Connector Insertion 200 gf (0.44 lb.f) max. per terminal
Contact removal 40 gf (0.088 lb.f) min. (test gauge with 0.64-min (0.025-in.))
Usage durability 50 times min.
Operationgtemperature -55 ºC to 105 ºC (with no icing at low temperatures) 
* For standard 0.15 µm gold plating.
OrderingInformationRatings / CharacteristicsDimensions
XG4A- 32 / - 72 (Straight dip terminals)
XG4A- 35 / - 75 (Right-angle dip terminals)

XG4A:Dimensions1

Mounting View (BOTTOM VIEW)
  XG4A:Dimensions1


Table of Dimensions
No. of contacts
Dimensions [mm (ins.)]
A
B
C
D
E
F
10 32.0 (1.26) 17.5 (0.69) 10.16 (0.4) 21.8 (0.85) 27.9 (1.1) 35.8 (1.41)
14 37.1 (1.46) 22.6 (0.89) 15.24 (0.6) 26.9 (1.06) 33.0 (1.3) 40.9 (1.61)
16 39.6 (1.56) 25.2 (0.99) 17.78 (0.7) 29.5 (1.16) 35.6 (1.4) 43.5 (1.71)
20 44.7 (1.76) 30.2 (1.19) 22.86 (0.9) 34.5 (1.36) 40.6 (1.6) 48.5 (1.91)
26 52.3 (2.06) 37.9 (1.49) 30.48 (1.2) 42.2 (1.66) 48.3 (1.9) 56.2 (2.21)
30 57.4 (2.26) 42.9 (1.69) 35.56 (1.4) 47.2 (1.86) 53.3 (2.1) 61.2 (2.41)
34 62.5 (2.46) 48.0 (1.89) 40.64 (1.6) 52.3 (2.06) 58.4 (2.3) 66.3 (2.61)
40 70.1 (2.76) 55.6 (2.19) 48.26 (1.9) 59.9 (2.36) 66.0 (2.6) 73.9 (2.91)
50 82.8 (3.26) 68.3 (2.69) 60.96 (2.4) 72.6 (2.86) 78.7 (3.1) 86.6 (3.41)
60 95.5 (3.76) 81.0 (3.19) 73.66 (2.9) 85.3 (3.36) 91.4 (3.6) 99.3 (3.91)
64 100.6 (3.96) 86.1 (3.39) 78.74 (3.1) 90.4 (3.56) 96.5 (3.8) 104.4 (4.11)
Related Links
Technology
Application Guide