Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Facial Image Sensing Technology
Connectors
Optical Communication Devices

0.4mm-Pitch Board to FPC Connectors

Search by product list

XB4B
0.4-mm Pitch Board to FPC Connector
(Socket, SMT Terminal)

Low-profile type with a stacking height of 0.9 mm achieves easy operation and high contact reliability.

  • The low-profile shape ensures the feel of a sharp “click” and a high removal force.
  • Twist-resistant design allows removal in all directions.
  • Easy insertion with self-alignment feature.
  • Double contacts ensure highly reliable contact.
  • Halogen Free (See note.)
    Note: OMRON uses the following standard to determine halogen-free construction: 900 ppm max. for Br, 900 ppm max. for Cl, and 1,500 ppm max. for Br+Cl.
This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
OrderingInformationRatings / CharacteristicsDimensions
Please consult your Omron representative for delivery date.
Pins *1 Model Quantity per reel *2
24 XB4B-2435-D 3000
40 XB4B-4035-D
50 XB4B-5035-D
60 XB4B-6035-D
80 XB4B-8035-D
*1. Please consult your OMRON representative for available pin count.
*2. Please order an integer multiple of the quantity per reel.
OrderingInformationRatings / CharacteristicsDimensions
Rated current 0.3 A AC/DC
Rated voltage 50 V AC/DC
Contact resistance 60 mΩ max. (at 20 mV DC max.,100 mA max.)
Insulation resistance 100MΩ min. (at 250V DC)
Withstand voltage 250 V AC for 1 min.
(leakage current: 1 mA max.)
Total insertion force Pin number × 1.7N max.
Total removal force Pin number × 0.1N min.
Insertion tolerance 50 times
Ambient operating
temperature
-30 to +85ºC
(with no icing at low temperatures)
OrderingInformationRatings / CharacteristicsDimensions
XB4B-35-D

XB4B:Dementions1
Table of Dimensions
Pins *1 Model A B
24 XB4B-2435-D 4.4 7.2
40 XB4B-4035-D 7.6 10.4
50 XB4B-5035-D 9.6 12.4
60 XB4B-6035-D 11.6 14.4
80 XB4B-8035-D 15.6 18.4
*1. Please consult your OMRON representative for available pin count.
PCB Mating Dimensions (Top View)
XB4B:Dimention2
Stacking state (Stacking connector is XB4B.)
XB4B:Dimention2
Related Links
Technology
Application Guide