Relays
Sensors
Foundry
By Part# / Name
By Category
Switches
Micro Sensing Devices
Face Recognition Sensor
Connectors
Optical Communication Devices

FPC Connectors

Search by product list

XF2C Rotary Backlock Connector
(0.3mm-pitch,Upper contact)

Rotary Backlock Mechanism with 0.3-mm Pitch and Low Profile of 0.9 mm

  • Wide molding wall on the rear bottom of the connector allows greater freedom in board design.
  • Upper contact.
  • Gold plated with an applicable FPC thickness of 0.12 mm.
  • Halogen Free (See note.)
    Note: OMRON uses the following standard to determine halogen-free construction: 900 ppm max. for Br, 900 ppm max. for Cl, and 1,500 ppm max. for Br+Cl.
This web page provides an excerpt from a datasheet.
Refer to Datasheetand other applicable documents for more information.
OrderingInformationRatings / CharacteristicsDimensions
Please consult your Omron representative for delivery date.
Pins *1
Model
Quantity per reel *2
17 XF2C-1755-41A 2,000
21 XF2C-2155-41A
25 XF2C-2555-41A
29 XF2C-2955-41A
35 XF2C-3555-41A
39 XF2C-3955-41A
45 XF2C-4555-41A
51 XF2C-5155-41A
*1 Please consult your OMRON representative for available pin count.
*2 Please order in integer multiple of the quantity per reel.
OrderingInformationRatings / CharacteristicsDimensions
Rated current 0.2A AC/DC
Rated voltage 50V AC/DC
Contact resistance 80mΩ max. (at 20 mV DC max., 100 mA max.)
Insulation resistance 100MΩ min. (at 250V DC)
Withstand voltage 250V AC for 1 min.(leakage current: 1 mA max.)
Insertion tolerance 10 times
Ambient operating temperature -30 to +85ºC(with no icing or condensation)
OrderingInformationRatings / CharacteristicsDimensions
XF2C- 55-41A
XF2C:Dementions1

Table of Dimensions
Pins *1
Model
A
B
C
D
17 XF2C-1755-41A 4.2 4.8 7.0 5.5
21 XF2C-2155-41A 5.4 6.0 8.2 6.7
25 XF2C-2555-41A 6.6 7.2 9.4 7.9
29 XF2C-2955-41A 7.8 8.4 10.6 9.1
35 XF2C-3555-41A 9.6 10.2 12.4 10.9
39 XF2C-3955-41A 10.8 11.4 13.6 12.1
45 XF2C-4555-41A 12.6 13.2 15.4 13.9
51 XF2C-5155-41A 14.4 15.0 17.2 15.7
*1 Please consult your OMRON representative for available pin count.
PCB Mating Dimensions (Top View)
XF2C:Dimention2
Applicable FPC Dimensions
XF2C:Dimention2
Related Links
Technology
Application Guide