window.close
  1. Home
  2. About OMRON
  3. Corporate Social Responsibility (CSR)
  4. CSR Management
  5. CSR Targets and Results
  6. FY2009 Targets and FY2010 Targets-Environmental Performance

FY2009 Targets and FY2010 Targets-Environmental Performance

  • Small
  • Medium
  • Large

Ongoing activities focused on six areas

Self-assessment rating ○:Targets achieved △:Targets partially achieved ×:Targets not achieved

Theme FY2009 Targets FY2010 Targets
Environmental education
  • Continue implementation of environmental education programs
  • Continue implementation of environmental education programs
Promotion of environmental awareness
  • Conduct awareness-raising activities using in-house media
  • Strengthen measures to raise environmental awareness among employees
Environmental accounting
  • Continue implementation
  • Implement MFCA at 1 overseas site
  • Continue implementation
Pollution control/
environmental risk management
  • Continue no cases
  • Kusatsu Factory: Complete cleanup
    Okayama Factory: Reduce cleanup area
  • Continue no cases
  • Okayama Factory: Shift to well water monitoring
ISO 14001 certification
  • Maintain and expand acquisition of ISO 14001 certification
  • Maintain and expand acquisition of ISO 14001 certification
Development/
supply of Eco-products
  • Percentage of Eco-label products relative to new products: 10%
  • Meet target for percentage of Eco-label products relative to new products
Total elimination of hazardous chemical substances
  • Maintain total elimination of hazardous chemical substances
  • Launch information system for compliance with REACH
  • Maintain total elimination of hazardous chemical substances
  • Finish establishing information system for compliance with REACH
Promotion of green procurement
  • Continue procurement from green suppliers
  • Continue procurement from green suppliers
Product recycling/
reuse
  • Continue product recycling/reuse
  • Continue product recycling/reuse
Promotion of CO2 emissions reduction
〔Japan〕
  • Review and change to target on total emissions basis(Reduce total CO2 emissions by 2% from FY2008 level)
〔Overseas〕
  • Reduce CO2 emissions per unit of production by 7% from FY2002 level
〔Japan〕
  • Reduce total CO2 emissions by 8.6% from FY1990 level
〔Overseas〕
  • Reduce CO2 emissions per unit of production by 8% from FY2002 level
Waste reduction/
recycling
〔Japan〕
  • Reduce volume of waste per unit of production by 21% from FY1998 level
〔Overseas〕
  • Promote zero emissions at all production sites
  • Reduce volume of waste per unit of production by 14% from FY2002 level
〔Japan〕
  • Reduce volume of waste per unit of production by 22% from FY1998 level
  • Achieve zero emissions at all sites
〔Overseas〕
  • Promote zero emissions at all production sites
  • Reduce volume of waste per unit of production by 16% from FY2002 level
Detoxification of PCB-containing waste
  • Conduct detoxification at 2 sites
  • Continue detoxification process
Reduction of PRTR Lawcontrolled substances
  • Maintain levels per unit of production
  • Maintain levels per unit of production
Resource conservation
(water and office paper)
  • Maintain total volume levels
  • Maintain total volume levels
Air pollution prevention
  • Maintain total volume levels
  • Maintain total volume levels
Water contamination prevention
  • Maintain levels per unit of production
  • Maintain levels per unit of production
Promotion of CO2 emissions reduction at logistics stage
  • Set reduction targets
  • Meet reduction targets
Promotion of resource
conservation at logistics stage
  • Expand use of returnable container systems to include distributors
  • Study use of foldable container stacking through standardized outer cases
  • Continue use
Environmental reporting/site reporting
  • Continue publishing report
  • Expand sites covered by the report
  • Continue publishing report
  • Expand sites covered by the report
Environmental advertising/exhibitions
  • Continue release of environmental information through website
  • Continue release of environmental information using media
  • Hold environmental forum
Environmental/social contribution activities
  • Continue community contribution activities
  • Continue community contribution activities

Page Top