Waste Material Classifications
- Print Help
- Change Text Size
(t)
| Code | Waste material classification | Domestic | Overseas |
|---|---|---|---|
| Amount generated in domestic operations | Amount generated in domestic operations | ||
| 01 | Ash dust | 0.0 | 0.0 |
| 02 | Sludge | 164.7 | 36.3 |
| 03 | Waste oil | 100.0 | 12.4 |
| 04 | Waste acid | 169.9 | 0.0 |
| 05 | Waste alkali | 12.9 | 0.0 |
| 06 | Waste plastic | 1,076.8 | 698.9 |
| 07 | Waste paper | 1,643.4 | 645.2 |
| 08 | Wood scraps | 183.6 | 34.2 |
| 09 | Natural fiber waste | 4.7 | 102.6 |
| 10 | Animal/plant residues | 44.8 | 468.3 |
| 11 | Natural rubber scraps | 0.0 | 0.0 |
| 12 | Metal scraps | 2,436.1 | 2,569.7 |
| 13 | Glass scraps | 15.4 | 1.1 |
| 14 | Slag | 0.0 | 1.1 |
| 15 | Construction waste | 0.0 | 52.5 |
| 16 | Animal excrement | 0.0 | 0.0 |
| 17 | Animal carcasses | 0.0 | 0.0 |
| 18 | Dust | 0.0 | 0.0 |
| 19 | Materials used for processing industrial waste (No. 13 waste materials) | 0.0 | 0.0 |
| Others (combustible waste, noncombustible waste) | 96.4 | 3,723.5 | |
| Total | 5,948.8 | 8,345.7 | |