Water Consumption
- Print Help
- Change Text Size
Domestic
(10,000m³)
| 2002 | 2003 | 2004 | 2005 | 2006 | |
|---|---|---|---|---|---|
| Water consumption | 64.7 | 85.5 | 94.0 | 98.1 | 87.4 |
(Fiscal 2006) 17 production sites, 32 non-production sites

Overseas
(10,000m³)
| 2002 | 2003 | 2004 | 2005 | 2006 | |
|---|---|---|---|---|---|
| Water consumption | 31.8 | 50.4 | 63.9 | 68.8 | 89.4 |
(Fiscal 2006) 14 production sites
