Environmental Accounting
- Print Help
- Change Text Size
Basic approach and related initiatives
Since fiscal 2001, OMRON has been implementing environmental accounting practices to quantitatively analyze and manage investments and costs associated with environmental conservation, along with the resulting benefits, toward the aim of more efficiently investing in environmental improvement. Based on the OMRON Environmental Accounting Manual that conforms to the Environmental Accounting Guidelines 2005 issued by the Ministry of the Environment, only direct benefits are calculated as economic benefits to make more effective use of environmental accounting for promoting environmental management. In fiscal 2006, environmental accounting was introduced at five additional sites, but integration/consolidation of sites resulted in the elimination of nine sites, resulting in a total of 43 sites implementing environmental accounting, four sites fewer than fiscal 2005.
In fiscal 2006, environmental investments amounted to approximately 300 million yen, while environmental expenses were approximately 4.3 billion yen. Environmental costs decreased approximately 2.9 billion yen compared to fiscal 2005, which corresponded to R & D costs spent to respond to RoHS during the previous year.
Environmental benefits totaled approximately 1 billion yen, due to the significant increase in gain from the sale of valuable resources resulting from soaring prices of metal.
Environmental Conservation Costs
(Units: Millions of yen)
| Item | Previous fiscal year | Fiscal 2006 | Change (increase or decrease) vs. previous year |
Content of major efforts | ||||
| Amount of invest- ment |
Amount of expense |
Amount of invest- ment |
Amount of expense |
Amount of invest- ment |
Amount of expense |
|||
| (1) Costs within business area |
264.0 | 515.0 | 322.1 | 555.3 | 58.1 | 40.3 | ||
| Break down |
(1)-1 Pollution prevention costs |
62.5 | 156.6 | 57.2 | 113.6 | -5.3 | -43.0 | Costs for prevention of air, water and soil pollution |
| (1)-2 Global warming prevention costs |
191.9 | 118.4 | 261.4 | 159.3 | 69.5 | 40.9 | Costs of energy-saving strategies, prevention of global warming, etc. | |
| (1)-3 Resource recycling costs |
9.6 | 240.0 | 3.5 | 282.4 | -6.1 | 42.4 | Cost of waste recycling and processing. | |
| (2) Upstream and downstream costs | 0.0 | 3.6 | 0.0 | 814.6 | 0.0 | 811.0 | Cost of product and packaging recycling, collection, etc. | |
| (3) Management activity costs | 0.9 | 562.8 | 0.6 | 479.9 | -0.3 | -82.9 | Cost of environmental promotion activities, obtaining and maintaining ISO 14001 certification, assessing environmental impact, etc. | |
| (4) R & D costs | 0.0 | 6,079.4 | 0.0 | 2,423.4 | 0.0 | -3,656.0 | R & D costs of eco-friendly products | |
| (5) Social action costs | 0.0 | 16.4 | 0.0 | 16.4 | 0.0 | -0.0 | Costs of afforestation, local clean up, and other environmental improvement activities | |
| (6) Environmental restoration costs | 0.0 | 53.2 | 0.0 | 29.7 | 0.0 | -23.5 | Costs of restoring polluted soil or groundwater | |
| Total | 264.9 | 7,230.4 | 322.7 | 4,319.2 | 57.8 | -2,911.2 | ||
Note: Does not include "Other costs (G)"
Units: Millions of yen
| Items with anticipated effect | Previous fiscal year | Fiscal 2006 | Change (increase or decrease) vs. previous year |
| (1) Total investment for the term | 41,100 | 44,400 | 3,300 |
| (2) Total R & D costs for the term | 50,500 | 52,000 | 1,500 |
Environmental Conservation Effects
| Description of effects | Classification of index | Unit | Previous fiscal year | Fiscal 2006 | Change (increase or decrease) vs. previous year | |
| (1) Effects corresponding to costs within business areas | 1) Effects from resources invested in business activities | Energy consumption | (TJ) | 1,579.4 | 1,624.1 | 45 |
| Water consumption | (10,000 m³) | 98.1 | 87.3 | -11 | ||
| Amount of resources invested | (t) | 9,921.2 | 11,718.0 | 1,797 | ||
| Amounts of PRTR substances handled (Chemical substances handled) | (t) | 64.7 | 64.1 | -1 | ||
| 2) Effects related to environment impact and waste products from business activities | Amount of atmospheric CO2 emissions | (t-CO2) | 66,312.6 | 67,899.5 | 1,587 | |
| Amount of waste water discharge | (10,000 m³) | 74.7 | 70.5 | -4 | ||
| Amount of waste discharged | (t) | 5,234.2 | 5,946.7 | 713 | ||
| Amount of discharge of PRTR substances (Amount of chemical substances handled) | (t) | 7.9 | 5.4 | -3 | ||
| (2) Effects corresponding to upstream and downstream costs | 3) Effects on products and services as calculated from business activities | Amount of containers and packaging used | (t) | 2,858.8 | 2,787.0 | -72 |
| (3) Other environmental conservation effects | 4) Effects related to transportation, etc. | Amount of transport | (t) | 97,138.0 | 91,261.0 | -5,877 |
Source: Mass balance data
Economic Effects Accompanying Environmental Conservation Efforts
Units: Millions of yen
| Items with actual effects | Previous fiscal year | Fiscal 2006 | Change (increase or decrease) vs. previous year | |
| (1) Revenue | 931.5 | 931.5 | ||
| (2) Cost reduction | 97.4 | 25.4 | -72.0 | |
| Breakdown | (2)-1 Cost reduction due to resource inputs | 30.1 | 20.7 | -9.4 |
| (2)-2 Cost reductions associated with environmental impact and waste discharge | 67.3 | 4.6 | -62.7 | |
| (2)-3 Cost reductions in environmental restoration | 0.0 | 0.0 | ||
| (2)-4 Other cost reductions | 0.0 | 0.0 | ||
| Total | 97.4 | 956.9 | 859.5 | |
Range Covered
| Number of business sites | ||
| Production bases | OMRON | 5 |
| Affiliated companies | 12 | |
| Non-production bases | OMRON | 11 |
| Affiliated companies | 14 | |
| Total | 42 | |
Fiscal 2006 Results
- Environmental Conservation Costs
- Environmental Investment
- In fiscal 2006 OMRON succeeded in reducing its environmental load by focusing on strategies to prevent global warming. In addition, R & D costs declined as the company is now almost completely compliant with RoHS.
- Environmental Costs
- Same as above.
- Environmental Conservation Effects
An increase in business activity during fiscal 2006 resulted in a growth of about 18% in the use of various resources, but as a result of implementing strategies to prevent global warming and other measures, the overall increase was held to about 2%.
- Economic Effects
Due to the sharp rise in the cost of metals, proceeds from the sale of valuable resources increased by about 800 million yen compared with the previous year.