window.close
  1. Home
  2. About OMRON
  3. Corporate Social Responsibility (CSR)
  4. Environmental Aspects of CSR
  5. Targets and Results
  6. FY2008 Targets and FY2010 Targets

FY2008 Targets and FY2010 Targets

  • Small
  • Medium
  • Large

Theme FY2008 Targets FY2010 Targets  
Environmental education
  • Continue implementation of environmental education programs
  • Maintain and continue implementation of environmental education programs
Promotion of environmental awareness
  • Continue hosting Environmental Month seminars
  • Continue soliciting ideas for environmental proposals and slogans
  • Strengthen measures to raise environmental awareness among employees
 
Environmental accounting
  • Review target
  • Review target

Pollution control/ environmental risk management
  • Kusatsu Factory: Monitor post-cleanup soil conditions
  • Okayama Factory: Continue implementation of cleanup measures
  • Continue no cases
ISO 14001 certification
  • Maintain and expand acquisition of ISO 14001 certification
  • Maintain and expand acquisition of ISO 14001 certification
Development/supply of Eco-products
  • Percentage of new Eco-label products relative to new products: 10%
  • Meet target for percentage of Eco-label products relative to new products based on new criteria
Creation of products with fewer or no hazardous chemical substances
  • Maintain total elimination of hazardous chemical substances
  • Build structure for compliance with REACH and consider information system development
  • Maintain total elimination of hazardous chemical substances
  • Finish establishing information system for compliance with REACH
 
Promotion of green procurement
  • Continue procurement from green suppliers
  • Continue procurement from green suppliers
Product recycling/reuse
  • Study possibility of recycling/reuse for newly selected products
  • Put recycle/reuse system in place for newly selected products
Promotion of CO2 emissions reduction Adjust reference year values by including new sites

Japan

  • Production sites: Reduce CO2 emissions per unit of production by 5% from FY2003
  • Non-production sites: Reduce total CO2 emissions by 2.5% from FY2003

Overseas

  • Production sites: Reduce CO2 emissions per unit of production by 6% from FY2002
  • Achieve COP3 target specified for Japan
    (8.6% CO2 emissions reduction from FY1990)
Waste reduction/recycling

Japan

  • Reduce volume of waste per unit of production by 19% from FY1998 at production sites

Overseas

  • Achieve zero emissions at production sites

Japan

  • Reduce volume of waste per unit of production by 22% from FY1998 at production sites
  • Achieve zero emissions at all sites
Detoxification of
PCB-containing waste
  • Conduct detoxification process according to the processing facility's schedule for detoxifying high concentrations of PCBs
  • Conduct detoxification process according to the processing facility's schedule for detoxifying high concentrations of PCBs
Reduction of PRTR
Law-controlled substances
  • Maintain FY2005 levels per unit of production
  • Maintain levels per unit of production
Resource conservation at sites
  • Maintain FY2005 total volume levels
    (Sites newly added in FY2006 or later should maintain levels achieved at the time of addition)
  • Maintain total volume levels
Air pollution prevention
  • Maintain FY2005 levels per unit of production
  • Maintain levels per unit of production
Water contamination prevention
  • Maintain FY2005 total volume levels
    (Sites newly added in FY2006 or later should maintain levels achieved at the time of addition)
  • Maintain total volume levels
Promotion of CO2 emissions
reduction at logistics stage
  • Set emissions reduction targets
  • Meet reduction targets
Promotion of resource
conservation at logistics stage
  • Continue use
  • Continue use
Environmental communication
(environmental reporting, site reporting)
  • Continue publishing report and strengthen information disclosure
  • Expand sites covered by the report
  • Continue publishing report and strengthen information disclosure
  • Expand sites covered by the report
Environmental communication
(public relations, exhibitions)
  • Continue release of environmental information through website
  • Continue participating in environmental exhibitions
  • Continue release of environmental information using media
  • Hold environmental forum
Environmental/social
contribution activities
  • Continue community contribution activities
  • Continue community contribution activities
* New sites:
OMRON Precision Technology Co., Ltd.; OMRON Semiconductors Co., Ltd.; TAMA Fine Opto Co., Ltd.; and FA Techno Corporation

Page Top