| Theme |
FY2007 Targets |
FY2007 Results |
Rating |
|
 |
Environmental education |
- Put environmental education programs firmly in place
|
- Continued implementation of environmental education programs
- 1,022 employees completed e-learning program
|
○ |
 |
| Promotion of environmental awareness |
- Continue hosting Environmental Month seminars
- Continue soliciting ideas for environmental proposals and slogans
- Continue Eco-Life Sheet initiative
|
- Conducted Environmental Month seminars (June)
- Environmental proposal submission: 1,362 entries
- Environmental slogan submission: 8,706 entries
- Eco-Life Sheet initiative attracted 3,207 participants
|
○ |
|
 |
Environmental accounting |
- Take steps for introduction to overseas Group companies
|
- No steps taken due to change of target
|
× |
|
| Pollution control/ environmental risk management |
- Maintain record of no legal infringement, environmental accidents, claims or complaints
|
- Voluntary survey revealed soil pollution sources exceeding environmental standard
values at the grounds of the Kusatsu and Okayama Factories. Although these did
not constitute a violation of the Soil Contamination Countermeasures Law, the findings
were reported to municipal governments and voluntary information disclosure provided.
- Conducted survey for grounds, buildings and records of chemical substance usage at 21 sites
|
△ |
 |
| ISO 14001 certification |
- Maintain and expand acquisition of ISO 14001 certification
|
- New certifications acquired by 6 overseas Group companies
|
○ |
 |
 |
Development/supply of
Eco-products |
- Meet target for percentage of Eco-label products
relative to new products based on new criteria
|
- Established new certification criteria but target-setting incomplete
- Percentage of Eco-label products relevant to new products based on former criteria: 19%
|
△ |
 |
| Creation of products with fewer or no
hazardous chemical substances |
- Maintain total elimination of hazardous chemical substances
(lead, cadmium, mercury and hexavalent chromium)
|
- Maintained total elimination of hazardous chemical substances
|
○ |
|
| Promotion of green procurement |
- Continue procurement from green suppliers
|
- Continued procurement from green suppliers
|
○ |
 |
| Product recycling/reuse |
- Initiate recycling/reuse for newly selected products
|
- Initiated recycling of recovered materials from rail station systems
- Recycling for newly selected products not initiated
|
△ |
|
 |
Promotion of CO2 emissions
reduction |
Japan
- Production sites: Reduce CO2 emissions per unit of
production by 4% from FY2003
- Non-production sites: Reduce total CO2 emissions
by 2% from FY2003
Overseas
- Production sites: Reduce CO2 emissions per unit of
production by 5% from FY2002
|
Japan
- Production sites: 10% increase from FY2003
(49% increase if new sites are included)
- Non-production sites: 4% increase from FY2003
(5% increase if new sites are included)
Overseas
- Production sites: 19% decrease from FY2002
|
△ |
 |
| Waste reduction/recycling |
Japan
- Reduce waste volume per unit of production by 17%
from FY1998 at production sites
Overseas
- Achieve zero emissions at production sites
|
Japan
- 12% decrease from FY1998 for waste volume per unit of production
(10% decrease if new sites are included)
Overseas
- Zero emissions not achieved at production sites
|
△ |
 |
| Detoxification of
PCB-containing waste |
- Continue process to detoxify high concentrations of PCBs in devices
- Consider detoxification of low concentrations of PCBs
in transformers
|
- No relevant sites according to the processing facility's FY2007
detoxification schedule for high concentrations of PCBs
- Completed survey to check for transformers containing low concentrations of PCBs
|
○ |
 |
| Reduction of PRTR
Law-controlled substances |
- Maintain FY2005 levels per unit of production
|
- Released amount: 25% decrease from FY2005
(25% decrease if new sites are included)
- Transferred amount: 173% increase from FY2005
(148% increase if new sites are included)
|
△ |
| Resource conservation at sites |
- Maintain FY2005 total volume levels
|
- Office paper used: 9% decrease from FY2005
(8% decrease if new sites are included)
- Water used: 18% decrease from FY2005
(13% increase if new sites are included)
|
○ |
 |
| Air pollution prevention |
- Maintain FY2005 levels per unit of production
|
- NOx: 76% decrease from FY2005
(78% decrease if new sites are included)
- SOx: 56% decrease from FY2005
(60% decrease if new sites are included)
|
○ |
 |
| Water contamination prevention |
- Maintain FY2005 total volume levels
|
- BOD: 4% decrease from FY2005
(0.3% decrease if new sites are included)
- COD: 3% decrease from FY2005 (7% increase if new sites are included)
|
○ |
 |
Promotion of CO2 emissions
reduction at logistics stage |
Japan
- Meet reduction target for emissions per unit of production
Overseas
- Set reduction target for emissions per unit of production
|
- Reduction target setting incomplete in Japan and overseas
Emissions in Japan: 6,018 tons (5% decrease from FY2006)
Emissions overseas: 52,757 tons (40% decrease from FY2006)
|
△ |
 |
| Promotion of resource
conservation at logistics stage |
- Continue implementation of returnable container
system and expand channels
- Shift from stretch film to green band
|
- Completed returnable container system between logistics centers and factories
- Shifted to green band on a trial basis; more time needed for full-scale introduction
|
△ |
|
 |
Environmental communication
(environmental reporting, site
reporting) |
- Continue publishing report and strengthen
information disclosure
- Expand sites covered by the report
|
- Published OMRON Sustainability Report (June)
- Released environmental information for 4 additional Group
companies in Japan
|
○ |
 |
| Environmental communication
(public relations, exhibitions) |
- Continue release of environmental information through website
- Continue participating in environmental exhibitions
- Continue release of environmental information using media
|
- Updated CSR website (July)
- Participated in Enviro-Shiga (Oct.) and Eco-Products (Dec.)
- Placed environment advertisement in "Nikkei Ecology" magazine (Feb. and Mar. 2008)
|
○ |
| Environmental/social
contribution activities |
- Continue contribution activities at each site in cooperation with local community
- Continue giving environmental lectures for elementary school students
|
- Organized Kyoto ModelForest activities (Nov.)
- Gave environmental lectures at 5 elementary schools targeting about 400 students
|
○ |